Select a different country or region to see content for your location.
United States
00:56:15 GMT+0000 (Coordinated Universal Time)



GSH25-XL-2RSR-B
Radial insert ball bearing
Radial insert ball bearings GSH..-2RSR-B, spherical outer ring, location by adapter sleeve, RSR seals on both sides
Replaces
GSH25-2RSR-B
Preferred product

Main Dimensions & Performance Data
d | 25 mm | Bore diameter |
DSP | 52 mm | Outside diameter |
B | 15 mm | Width |
Cur | 420 N | Fatigue load limit, radial |
B1 | 28 mm | Locking collar total width |
Cr | 13.600 N | Basic dynamic load rating, radial |
C0r | 7.800 N | Basic static load rating, radial |
≈m | 0,16 kg | Weight |
Dimensions
C | 15 mm | Width, outer ring |
S | 7,5 mm | Distance raceway |
Ca | 3,9 mm | Distance to lubrication hole |
b | 5 mm | Width retaining slot |
t | 5 mm | Hight retaining slot adapter sleeve |
d3 | 38 mm | Outside diameter locking collar/locknut |
Calculation factors
f0 | 13,9 | Calculation factor |
Additional information
HUESH.SH25-ZN-0100-HLA | Adapter sleeve |
Downloads:
Your current product variant
Sealing | 2RSR | Lip seal on both sides (vulcanised) |
Shape of outer surface | B |
Characteristics


All
English

2017-10-28 | Katalog | SG 1 | Englisch