Select a different country or region to see content for your location.
United States
04:05:19 GMT+0000 (Coordinated Universal Time)



GRAE35-XL-NPP-B-FA125
Radial insert ball bearing
Radial insert ball bearing GRAE..-XL-NPP-B
Replaces
GRAE35-NPP-B-FA125.5
Preferred product

Main Dimensions & Performance Data
d | 35 mm | Bore diameter |
DSP | 72 mm | Outside diameter |
B | 25,4 mm | Width |
Cur | 650 N | Fatigue load limit, radial |
B1 | 39 mm | Locking collar total width |
Cr | 25.500 N | Basic dynamic load rating, radial |
C0r | 15.300 N | Basic static load rating, radial |
≈m | 0,52 kg | Weight |
Dimensions
C | 19 mm | Width, outer ring |
S | 9,5 mm | Distance raceway |
d2 | 44,6 mm | Rib diameter sealing inner ring |
Ca | 5,6 mm | Distance to lubrication hole |
d3 | 55 mm | Outside diameter locking collar/locknut |
W | 5 mm | Width of flats |
Calculation factors
f0 | 13,8 | Calculation factor |
Operating conditions for bearing GRAE35-XL-NPP-B-FA125.5
In work for GRAE35-XL-NPP-B-FA125.5
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-10-28 | Katalog | SG 1 | Englisch