Select a different country or region to see content for your location.
United States
03:24:37 GMT+0000 (Coordinated Universal Time)



GNE90-XL-KRR-B
Radial insert ball bearing
Radial insert ball bearings GNE..-KRR-B, spherical outer ring, location by eccentric locking collar, R seals on both sides
Replaces
GNE90-KRR-B
Preferred product

Main Dimensions & Performance Data
d | 90 mm | Bore diameter |
DSP | 190 mm | Outside diameter |
B | 77,5 mm | Width |
Cur | 3.850 N | Fatigue load limit, radial |
B1 | 101 mm | Locking collar total width |
Cr | 143.000 N | Basic dynamic load rating, radial |
C0r | 107.000 N | Basic static load rating, radial |
≈m | 8,07 kg | Weight |
Dimensions
C | 45 mm | Width, outer ring |
C2 | 52,6 mm | Sealing total width |
S | 35,5 mm | Distance raceway |
d1 | 122,2 mm | Rib diameter inner ring |
D1 | 161,3 mm | Outside diameter seal |
Ca | 14,3 mm | Distance to lubrication hole |
d3 | 132 mm | Outside diameter locking collar/locknut |
W | 6 mm | Width of flats |
Calculation factors
f0 | 13,3 | Calculation factor |
Operating conditions for bearing GNE90-XL-KRR-B
In work for GNE90-XL-KRR-B
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-10-28 | Katalog | SG 1 | Englisch
Radial Insert Ball Bearings and Housing Units
Recently viewed products

Wait to see recently viewed products