Select a different country or region to see content for your location.
United States
09:05:01 GMT+0000 (Coordinated Universal Time)



GNE60-XL-KRR-B-OSE
Radial insert ball bearing
Radial insert ball bearing GNE..-XL-KRR-B-OSE
Replaces
GNE60-KRR-B-OSE
Preferred product

Main Dimensions & Performance Data
d | 60 mm | Bore diameter |
DSP | 130 mm | Outside diameter |
B | 52 mm | Width |
Cur | 2.460 N | Fatigue load limit, radial |
Cr | 82.000 N | Basic dynamic load rating, radial |
C0r | 52.000 N | Basic static load rating, radial |
≈m | 2,02 kg | Weight |
Dimensions
C | 33 mm | Width, outer ring |
C2 | 37,2 mm | Sealing total width |
S | 23 mm | Distance raceway |
d1 | 79,4 mm | Rib diameter inner ring |
D1 | 109 mm | Outside diameter seal |
Ca | 11,2 mm | Distance to lubrication hole |
Calculation factors
f0 | 13,2 | Calculation factor |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-10-28 | Katalog | SG 1 | Englisch
Radial Insert Ball Bearings and Housing Units
Recently viewed products

Wait to see recently viewed products