Select a different country or region to see content for your location.
United States
02:46:15 GMT+0000 (Coordinated Universal Time)



GLE70-XL-KRR-B
Radial insert ball bearing
Radial insert ball bearings GLE..-KRR-B, spherical outer ring, non-locating bearing, drive slot in inner ring, R seals on both sides
Replaces
GLE70-KRR-B
Preferred product

Main Dimensions & Performance Data
d | 70 mm | Bore diameter |
DSP | 125 mm | Outside diameter |
B | 68,2 mm | Width |
Cur | 2.300 N | Fatigue load limit, radial |
Cr | 62.000 N | Basic dynamic load rating, radial |
C0r | 44.000 N | Basic static load rating, radial |
≈m | 1,89 kg | Weight |
Dimensions
C | 28 mm | Width, outer ring |
C2 | 32 mm | Sealing total width |
S | 27 mm | Distance raceway |
d1 | 85,2 mm | Rib diameter inner ring |
D1 | 109 mm | Outside diameter seal |
Ca | 8,9 mm | Distance to lubrication hole |
N | 12 mm | Hight retaining slot |
b | 9 mm | Width retaining slot |
H11 | Width retaining slot clearance |
Calculation factors
f0 | 14,4 | Calculation factor |