Select a different country or region to see content for your location.
United States
18:04:21 GMT+0000 (Coordinated Universal Time)



GLE50-XL-KRR-B
Radial insert ball bearing
Radial insert ball bearings GLE..-KRR-B, spherical outer ring, non-locating bearing, drive slot in inner ring, R seals on both sides
Replaces
GLE50-KRR-B
Preferred product

Main Dimensions & Performance Data
d | 50 mm | Bore diameter |
DSP | 90 mm | Outside diameter |
B | 49,2 mm | Width |
Cur | 1.210 N | Fatigue load limit, radial |
Cr | 37.500 N | Basic dynamic load rating, radial |
C0r | 23.200 N | Basic static load rating, radial |
≈m | 0,75 kg | Weight |
Dimensions
C | 22 mm | Width, outer ring |
C2 | 26,4 mm | Sealing total width |
S | 19 mm | Distance raceway |
d1 | 62,8 mm | Rib diameter inner ring |
D1 | 77,3 mm | Outside diameter seal |
Ca | 6,9 mm | Distance to lubrication hole |
N | 10 mm | Hight retaining slot |
b | 7 mm | Width retaining slot |
H11 | Width retaining slot clearance |
Calculation factors
f0 | 14,4 | Calculation factor |
Operating conditions for bearing GLE50-XL-KRR-B
In work for GLE50-XL-KRR-B
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-10-28 | Katalog | SG 1 | Englisch
Radial Insert Ball Bearings and Housing Units
Recently viewed products

Wait to see recently viewed products