Select a different country or region to see content for your location.
United States
15:23:27 GMT+0000 (Coordinated Universal Time)



GLE35-XL-KRR-B
Radial insert ball bearing
Radial insert ball bearings GLE..-KRR-B, spherical outer ring, non-locating bearing, drive slot in inner ring, R seals on both sides
Replaces
GLE35-KRR-B
Preferred product

Main Dimensions & Performance Data
d | 35 mm | Bore diameter |
DSP | 72 mm | Outside diameter |
B | 37,7 mm | Width |
Cur | 700 N | Fatigue load limit, radial |
Cr | 25.500 N | Basic dynamic load rating, radial |
C0r | 15.300 N | Basic static load rating, radial |
≈m | 0,42 kg | Weight |
Dimensions
C | 19 mm | Width, outer ring |
C2 | 22,5 mm | Sealing total width |
S | 15,7 mm | Distance raceway |
d1 | 46,8 mm | Rib diameter inner ring |
D1 | 60,3 mm | Outside diameter seal |
Ca | 5,6 mm | Distance to lubrication hole |
N | 8 mm | Hight retaining slot |
b | 7 mm | Width retaining slot |
H11 | Width retaining slot clearance |
Calculation factors
f0 | 13,8 | Calculation factor |


All
English

2017-10-28 | Katalog | SG 1 | Englisch