Select a different country or region to see content for your location.
United States
00:49:55 GMT+0000 (Coordinated Universal Time)



GE90-XL-KRR-B
Radial insert ball bearing
Radial insert ball bearing GE..-XL-KRR-B
Replaces
GE90-KRR-B
Preferred product

Main Dimensions & Performance Data
d | 90 mm | Bore diameter |
DSP | 160 mm | Outside diameter |
B | 52 mm | Width |
Cur | 3.650 N | Fatigue load limit, radial |
B1 | 69,5 mm | Locking collar total width |
Cr | 109.000 N | Basic dynamic load rating, radial |
C0r | 79.000 N | Basic static load rating, radial |
≈m | 3,57 kg | Weight |
Dimensions
C | 32 mm | Width, outer ring |
C2 | 35 mm | Sealing total width |
S | 23 mm | Distance raceway |
d1 | 109,4 mm | Rib diameter inner ring |
D1 | 138 mm | Outside diameter seal |
Ca | 10 mm | Distance to lubrication hole |
d3 | 118 mm | Outside diameter locking collar/locknut |
W | 6 mm | Width of flats |
Calculation factors
f0 | 14,5 | Calculation factor |
Downloads:
Your current product variant
Sealing | KRR | Lip seals on both sides |
Shape of outer surface | B |
Characteristics


All
English

2017-10-28 | Katalog | SG 1 | Englisch
Radial Insert Ball Bearings and Housing Units
Recently viewed products

Wait to see recently viewed products