Select a different country or region to see content for your location.
United States
22:49:31 GMT+0000 (Coordinated Universal Time)



GE70-XL-KTT-B
Radial insert ball bearing
Radial insert ball bearings GE..-KTT-B, spherical outer ring, location by eccentric locking collar, T seals on both sides
Replaces
GE70-KTT-B
Preferred product

Main Dimensions & Performance Data
d | 70 mm | Bore diameter |
DSP | 125 mm | Outside diameter |
B | 48,5 mm | Width |
Cur | 2.300 N | Fatigue load limit, radial |
B1 | 66 mm | Locking collar total width |
Cr | 62.000 N | Basic dynamic load rating, radial |
C0r | 44.000 N | Basic static load rating, radial |
≈m | 2,11 kg | Weight |
Dimensions
C | 28 mm | Width, outer ring |
C2 | 37,1 mm | Sealing total width |
S | 21,5 mm | Distance raceway |
d1 | 85,2 mm | Rib diameter inner ring |
D1 | 109 mm | Outside diameter seal |
Ca | 8,9 mm | Distance to lubrication hole |
d3 | 96 mm | Outside diameter locking collar/locknut |
W | 6 mm | Width of flats |
Calculation factors
f0 | 14,4 | Calculation factor |


All
English

2017-10-28 | Katalog | SG 1 | Englisch