Select a different country or region to see content for your location.
United States
06:00:20 GMT+0000 (Coordinated Universal Time)



GE65-214-XL-KRR-B
Radial insert ball bearing
Radial insert ball bearings GE..-KRR-B, spherical outer ring, location by eccentric locking collar, R seals on both sides
Replaces
GE65-214-KRR-B
Preferred product
Product information

Main Dimensions & Performance Data
d | 65 mm | Bore diameter |
DSP | 125 mm | Outside diameter |
B | 48,5 mm | Width |
Cur | 2.090 N | Fatigue load limit, radial |
B1 | 66 mm | Locking collar total width |
Cr | 66.000 N | Basic dynamic load rating, radial |
C0r | 44.000 N | Basic static load rating, radial |
≈m | 1,636 kg | Weight |
Dimensions
C | 28 mm | Width, outer ring |
C2 | 32 mm | Sealing total width |
S | 21,5 mm | Distance raceway |
d1 | 85,2 mm | Rib diameter inner ring |
D1 | 109 mm | Outside diameter seal |
Ca | 8,9 mm | Distance to lubrication hole |
d3 | 96 mm | Outside diameter locking collar/locknut |
W | 6 mm | Width of flats |
Calculation factors
f0 | 14,4 | Calculation factor |