Select a different country or region to see content for your location.
United States
16:27:34 GMT+0000 (Coordinated Universal Time)



GE40-XL-KTT-B
Radial insert ball bearing
Radial insert ball bearings GE..-KTT-B, spherical outer ring, location by eccentric locking collar, T seals on both sides
Replaces
GE40-KTT-B
Preferred product

Main Dimensions & Performance Data
d | 40 mm | Bore diameter |
DSP | 80 mm | Outside diameter |
B | 42,9 mm | Width |
Cur | 840 N | Fatigue load limit, radial |
B1 | 56,5 mm | Locking collar total width |
Cr | 34.500 N | Basic dynamic load rating, radial |
C0r | 19.800 N | Basic static load rating, radial |
≈m | 0,75 kg | Weight |
Dimensions
C | 21 mm | Width, outer ring |
C2 | 28,1 mm | Sealing total width |
S | 21,4 mm | Distance raceway |
d1 | 52,3 mm | Rib diameter inner ring |
D1 | 68,3 mm | Outside diameter seal |
Ca | 6,4 mm | Distance to lubrication hole |
d3 | 58 mm | Outside diameter locking collar/locknut |
W | 5 mm | Width of flats |
Calculation factors
f0 | 13,6 | Calculation factor |
Your current product variant
Sealing | KTT | Triple lip seals on both sides |
Shape of outer surface | B |
Characteristics
Operating conditions for bearing GE40-XL-KTT-B
In work for GE40-XL-KTT-B
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-10-28 | Katalog | SG 1 | Englisch
Radial Insert Ball Bearings and Housing Units
Preferred products based on GE40
Recently viewed products

Wait to see recently viewed products