Select a different country or region to see content for your location.
United States
13:44:29 GMT+0000 (Coordinated Universal Time)



GE40-XL-KRR-B-FA125
Radial insert ball bearing
Radial insert ball bearing GE..-XL-KRR-B
Replaces
GE40-KRR-B-FA125.5
Preferred product
Frequently bought together

Main Dimensions & Performance Data
d | 40 mm | Bore diameter |
DSP | 80 mm | Outside diameter |
B | 42,9 mm | Width |
Cur | 840 N | Fatigue load limit, radial |
B1 | 56,5 mm | Locking collar total width |
Cr | 32.500 N | Basic dynamic load rating, radial |
C0r | 19.800 N | Basic static load rating, radial |
≈m | 0,74 kg | Weight |
Dimensions
C | 21 mm | Width, outer ring |
C2 | 23,5 mm | Sealing total width |
S | 21,4 mm | Distance raceway |
d1 | 52,3 mm | Rib diameter inner ring |
D1 | 68,3 mm | Outside diameter seal |
Ca | 6,4 mm | Distance to lubrication hole |
d3 | 58 mm | Outside diameter locking collar/locknut |
W | 5 mm | Width of flats |
Calculation factors
f0 | 13,6 | Calculation factor |
Operating conditions for bearing GE40-XL-KRR-B-FA125.5
In work for GE40-XL-KRR-B-FA125.5
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-10-28 | Katalog | SG 1 | Englisch