Select a different country or region to see content for your location.
United States
02:30:23 GMT+0000 (Coordinated Universal Time)



GE35-XL-KLL-B
Radial insert ball bearing
Radial insert ball bearings GE..-KLL-B, spherical outer ring, location by eccentric locking collar, L seals on both sides
Replaces
GE35-KLL-B
Preferred product

Main Dimensions & Performance Data
d | 35 mm | Bore diameter |
DSP | 72 mm | Outside diameter |
B | 37,7 mm | Width |
Cur | 700 N | Fatigue load limit, radial |
B1 | 51,3 mm | Locking collar total width |
Cr | 27.500 N | Basic dynamic load rating, radial |
C0r | 15.300 N | Basic static load rating, radial |
≈m | 0,56 kg | Weight |
Dimensions
C | 19 mm | Width, outer ring |
C2 | 25,4 mm | Sealing total width |
S | 18,8 mm | Distance raceway |
d1 | 46,8 mm | Rib diameter inner ring |
D1 | 60,3 mm | Outside diameter seal |
Ca | 5,6 mm | Distance to lubrication hole |
d3 | 55 mm | Outside diameter locking collar/locknut |
W | 5 mm | Width of flats |
Calculation factors
f0 | 13,8 | Calculation factor |


All
English

2017-10-28 | Katalog | SG 1 | Englisch
Radial Insert Ball Bearings and Housing Units
Recently viewed products

Wait to see recently viewed products