Select a different country or region to see content for your location.
United States
21:24:07 GMT+0000 (Coordinated Universal Time)



GE30-XL-KRR-B-FA125
Radial insert ball bearing
Radial insert ball bearing GE..-XL-KRR-B
Replaces
GE30-KRR-B-FA125.5
Preferred product

Main Dimensions & Performance Data
d | 30 mm | Bore diameter |
DSP | 62 mm | Outside diameter |
B | 36,5 mm | Width |
Cur | 530 N | Fatigue load limit, radial |
B1 | 48,5 mm | Locking collar total width |
Cr | 19.500 N | Basic dynamic load rating, radial |
C0r | 11.300 N | Basic static load rating, radial |
≈m | 0,38 kg | Weight |
Dimensions
C | 18 mm | Width, outer ring |
C2 | 19,8 mm | Sealing total width |
S | 18,3 mm | Distance raceway |
d1 | 40,2 mm | Rib diameter inner ring |
D1 | 52 mm | Outside diameter seal |
Ca | 4,7 mm | Distance to lubrication hole |
d3 | 44 mm | Outside diameter locking collar/locknut |
W | 4 mm | Width of flats |
Calculation factors
f0 | 13,8 | Calculation factor |


All
English

2017-10-28 | Katalog | SG 1 | Englisch
Radial Insert Ball Bearings and Housing Units
Recently viewed products

Wait to see recently viewed products