Select a different country or region to see content for your location.
United States
17:19:27 GMT+0000 (Coordinated Universal Time)



GE25-XL-KLL-B
Radial insert ball bearing
Radial insert ball bearings GE..-KLL-B, spherical outer ring, location by eccentric locking collar, L seals on both sides
Replaces
GE25-KLL-B
Preferred product

Main Dimensions & Performance Data
d | 25 mm | Bore diameter |
DSP | 52 mm | Outside diameter |
B | 34,9 mm | Width |
Cur | 370 N | Fatigue load limit, radial |
B1 | 44,5 mm | Locking collar total width |
Cr | 14.000 N | Basic dynamic load rating, radial |
C0r | 7.800 N | Basic static load rating, radial |
≈m | 0,25 kg | Weight |
Dimensions
C | 15 mm | Width, outer ring |
C2 | 20,2 mm | Sealing total width |
S | 17,5 mm | Distance raceway |
d1 | 33,8 mm | Rib diameter inner ring |
D1 | 42,5 mm | Outside diameter seal |
Ca | 4,1 mm | Distance to lubrication hole |
d3 | 37,5 mm | Outside diameter locking collar/locknut |
W | 3 mm | Width of flats |
Calculation factors
f0 | 13,8 | Calculation factor |


All
English

2017-10-28 | Katalog | SG 1 | Englisch
Radial Insert Ball Bearings and Housing Units
Recently viewed products

Wait to see recently viewed products