Select a different country or region to see content for your location.
United States
19:05:46 GMT+0000 (Coordinated Universal Time)



GAY60-XL-NPP-B
Radial insert ball bearing
Radial insert ball bearings GAY..-NPP-B, spherical outer ring, location by grub screws, P seals on both sides
Replaces
GAY60-NPP-B
Preferred product

Main Dimensions & Performance Data
d | 60 mm | Bore diameter |
DSP | 110 mm | Outside diameter |
B | 47 mm | Width |
Cur | 1.530 N | Fatigue load limit, radial |
Cr | 52.000 N | Basic dynamic load rating, radial |
C0r | 36.000 N | Basic static load rating, radial |
≈m | 1,109 kg | Weight |
Dimensions
C | 24 mm | Width, outer ring |
S | 13 mm | Distance raceway |
d1 | 76 mm | Rib diameter inner ring |
d2 | 73,6 mm | Rib diameter sealing inner ring |
Ca | 7,2 mm | Distance to lubrication hole |
A | 10 mm | Distance thread |
W | 5 mm | Width of flats |
Calculation factors
f0 | 14,3 | Calculation factor |


All
English

2017-10-28 | Katalog | SG 1 | Englisch
Radial Insert Ball Bearings and Housing Units
Recently viewed products

Wait to see recently viewed products