Select a different country or region to see content for your location.
United States
17:40:06 GMT+0000 (Coordinated Universal Time)



GAY50-XL-NPP-B
Radial insert ball bearing
Radial insert ball bearings GAY..-NPP-B, spherical outer ring, location by grub screws, P seals on both sides
Replaces
GAY50-NPP-B
Preferred product

Main Dimensions & Performance Data
d | 50 mm | Bore diameter |
DSP | 90 mm | Outside diameter |
B | 43 mm | Width |
Cur | 990 N | Fatigue load limit, radial |
Cr | 35.000 N | Basic dynamic load rating, radial |
C0r | 23.200 N | Basic static load rating, radial |
≈m | 0,64 kg | Weight |
Dimensions
C | 22 mm | Width, outer ring |
S | 11 mm | Distance raceway |
d1 | 62 mm | Rib diameter inner ring |
d2 | 59,3 mm | Rib diameter sealing inner ring |
Ca | 6,9 mm | Distance to lubrication hole |
A | 9 mm | Distance thread |
W | 4 mm | Width of flats |
Calculation factors
f0 | 14,4 | Calculation factor |


All
English

2017-10-28 | Katalog | SG 1 | Englisch
Radial Insert Ball Bearings and Housing Units
Recently viewed products

Wait to see recently viewed products