Select a different country or region to see content for your location.
United States
14:41:13 GMT+0000 (Coordinated Universal Time)



GAY45-XL-NPP-B
Radial insert ball bearing
Radial insert ball bearings GAY..-NPP-B, spherical outer ring, location by grub screws, P seals on both sides
Replaces
GAY45-NPP-B
Preferred product

Main Dimensions & Performance Data
d | 45 mm | Bore diameter |
DSP | 85 mm | Outside diameter |
B | 41,5 mm | Width |
Cur | 870 N | Fatigue load limit, radial |
Cr | 32.500 N | Basic dynamic load rating, radial |
C0r | 20.400 N | Basic static load rating, radial |
≈m | 0,57 kg | Weight |
Dimensions
C | 22 mm | Width, outer ring |
S | 11 mm | Distance raceway |
d1 | 57 mm | Rib diameter inner ring |
d2 | 54,3 mm | Rib diameter sealing inner ring |
Ca | 6,4 mm | Distance to lubrication hole |
A | 8 mm | Distance thread |
W | 4 mm | Width of flats |
Calculation factors
f0 | 14,1 | Calculation factor |
Operating conditions for bearing GAY45-XL-NPP-B
In work for GAY45-XL-NPP-B
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-10-28 | Katalog | SG 1 | Englisch