Select a different country or region to see content for your location.
United States
05:43:14 GMT+0000 (Coordinated Universal Time)



G208-XL-NPP-B
Radial insert ball bearing
Radial insert ball bearing G2..-XL-NPP-B
Replaces
G208-NPP-B
Preferred product

Main Dimensions & Performance Data
d | 40 mm | Bore diameter |
DSP | 80 mm | Outside diameter |
B | 18 mm | Width |
Cur | 1.030 N | Fatigue load limit, radial |
Cr | 32.500 N | Basic dynamic load rating, radial |
C0r | 19.800 N | Basic static load rating, radial |
≈m | 0,323 kg | Weight |
Dimensions
d2 | 48,4 mm | Rib diameter sealing inner ring |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
f0 | 13,6 | Calculation factor |
Downloads:
Your current product variant
Sealing | NPP | Lip seal on both sides |
Shape of outer surface | B |
Characteristics
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-10-28 | Katalog | SG 1 | Englisch