Select a different country or region to see content for your location.
United States
14:24:22 GMT+0000 (Coordinated Universal Time)


G1110-KRR-B-AS2/V
Radial insert ball bearing
Radial insert ball bearing G1..-KRR-B-AS2/V
Replaces
G 1110 KRRB, G 1110 KRRBW

Main Dimensions & Performance Data
d | 41,275 mm | Bore diameter |
d | 41,275 mm | Bore diameter, inch |
DSP | 85 mm | Outside diameter |
B | 42,9 mm | Width |
Cur | 970 N | Fatigue load limit, radial |
B1 | 56,5 mm | Locking collar total width |
Cr | 32.500 N | Basic dynamic load rating, radial |
C0r | 20.400 N | Basic static load rating, radial |
≈m | 0,881 kg | Weight |
Dimensions
C | 22 mm | Width, outer ring |
C2 | 25,7 mm | Sealing total width |
S | 21,4 mm | Distance raceway |
d1 | 57,9 mm | Rib diameter inner ring |
D1 | 72,3 mm | Outside diameter seal |
Ca | 6,4 mm | Distance to lubrication hole |
d3 | 63 mm | Outside diameter locking collar/locknut |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
f0 | 14,1 | Calculation factor |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Downloads:
Your current product variant
Sealing | KRR | Lip seals on both sides |
Shape of outer surface | B | |
Lubrication hole transposed | AS2/V |
Characteristics


All
English

2017-10-28 | Katalog | SG 1 | Englisch