Select a different country or region to see content for your location.
United States
00:08:35 GMT+0000 (Coordinated Universal Time)



E45-XL-KLL
Radial insert ball bearing
Radial insert ball bearings E..-KLL, cylindrical outer ring, location by eccentric locking collar, L seals on both sides
Replaces
E45-KLL

Main Dimensions & Performance Data
d | 45 mm | Bore diameter |
D | 85 mm | Outside diameter |
B | 42,9 mm | Width |
B1 | 56,5 mm | Locking collar total width |
Cr | 32.500 N | Basic dynamic load rating, radial |
C0r | 20.400 N | Basic static load rating, radial |
Cur | 970 N | Fatigue load limit, radial |
≈m | 0,85 kg | Weight |
Dimensions
C | 22 mm | Width, outer ring |
C2 | 26,4 mm | Sealing total width |
S | 21,4 mm | Distance raceway |
d1 | 57,9 mm | Rib diameter inner ring |
D1 | 72,3 mm | Outside diameter seal |
d3 | 63 mm | Outside diameter locking collar/locknut |
W | 5 mm | Width of flats |
Calculation factors
f0 | 14,1 | Calculation factor |


All
English

2017-10-28 | Katalog | SG 1 | Englisch
Radial Insert Ball Bearings and Housing Units
Recently viewed products

Wait to see recently viewed products