Select a different country or region to see content for your location.
United States
10:29:46 GMT+0000 (Coordinated Universal Time)



CRB35/110-XL
Radial insert ball bearing
Radial insert ball bearings CRB, with rubber interliner, location by eccentric locking collar, P seals on both sides
Replaces
CRB35/110

Main Dimensions & Performance Data
d | 35 mm | Bore diameter |
D | 112,3 mm | Outside diameter |
C | 30 mm | Width, outer ring |
B2 | 44,4 mm | Width total |
B1 | 39 mm | Locking collar total width |
Cr | 25.500 N | Basic dynamic load rating, radial |
C0r | 15.300 N | Basic static load rating, radial |
Cur | 650 N | Fatigue load limit, radial |
1.500 N | Load carrying capacity (rubber interliner) | |
≈m | 0,8 kg | Weight |
Dimensions
D1 | 120 mm | Flange diameter |
C1 | 5 mm | Thickness of flange |
D2 | 64 mm | Flange diameter rubber interliner |
d3 | 55 mm | Outside diameter locking collar/locknut |
S2 | 15 mm | Distance raceway to rubber interliner flange side |
Calculation factors
f0 | 13,8 | Calculation factor |
Additional information
RAE35-XL-NPP | Bearing designation | |
Shore A | 80 ° | Hardness rubber interliner |
Operating conditions for bearing CRB35/110-XL
In work for CRB35/110-XL
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-10-28 | Katalog | SG 1 | Englisch
Radial Insert Ball Bearings and Housing Units
Recently viewed products

Wait to see recently viewed products