Select a different country or region to see content for your location.
United States
03:03:17 GMT+0000 (Coordinated Universal Time)



CRB30/92-XL
Radial insert ball bearing
Radial insert ball bearings CRB, with rubber interliner, location by eccentric locking collar, P seals on both sides
Replaces
CRB30/92

Main Dimensions & Performance Data
d | 30 mm | Bore diameter |
D | 93 mm | Outside diameter |
C | 28 mm | Width, outer ring |
B2 | 40,7 mm | Width total |
B1 | 35,8 mm | Locking collar total width |
Cr | 20.700 N | Basic dynamic load rating, radial |
C0r | 11.300 N | Basic static load rating, radial |
Cur | 480 N | Fatigue load limit, radial |
1.400 N | Load carrying capacity (rubber interliner) | |
≈m | 0,47 kg | Weight |
Dimensions
D1 | 98 mm | Flange diameter |
C1 | 5 mm | Thickness of flange |
D2 | 56 mm | Flange diameter rubber interliner |
d3 | 44 mm | Outside diameter locking collar/locknut |
S2 | 14 mm | Distance raceway to rubber interliner flange side |
Calculation factors
f0 | 13,8 | Calculation factor |
Additional information
RAE30-XL-NPP | Bearing designation | |
Shore A | 80 ° | Hardness rubber interliner |


All
English

2017-10-28 | Katalog | SG 1 | Englisch