Select a different country or region to see content for your location.
United States
18:46:16 GMT+0000 (Coordinated Universal Time)



CRB30/83-XL
Radial insert ball bearing
Radial insert ball bearings CRB, with rubber interliner, location by eccentric locking collar, P seals on both sides
Replaces
CRB30/83
Preferred product

Main Dimensions & Performance Data
d | 30 mm | Bore diameter |
D | 83,6 mm | Outside diameter |
C | 28 mm | Width, outer ring |
B2 | 40,7 mm | Width total |
B1 | 35,8 mm | Locking collar total width |
Cr | 19.500 N | Basic dynamic load rating, radial |
C0r | 11.300 N | Basic static load rating, radial |
Cur | 480 N | Fatigue load limit, radial |
1.400 N | Load carrying capacity (rubber interliner) | |
≈m | 0,41 kg | Weight |
Dimensions
D1 | 87,4 mm | Flange diameter |
C1 | 4,8 mm | Thickness of flange |
D2 | 56 mm | Flange diameter rubber interliner |
d3 | 44 mm | Outside diameter locking collar/locknut |
S2 | 14 mm | Distance raceway to rubber interliner flange side |
Calculation factors
f0 | 13,8 | Calculation factor |
Additional information
RAE30-XL-NPP | Bearing designation | |
Shore A | 80 ° | Hardness rubber interliner |
Operating conditions for bearing CRB30/83-XL
In work for CRB30/83-XL
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-10-28 | Katalog | SG 1 | Englisch
Radial Insert Ball Bearings and Housing Units
Recently viewed products

Wait to see recently viewed products