Select a different country or region to see content for your location.
United States
12:31:02 GMT+0000 (Coordinated Universal Time)



CRB25/72-XL
Radial insert ball bearing
Radial insert ball bearings CRB, with rubber interliner, location by eccentric locking collar, P seals on both sides
Replaces
CRB25/72
Preferred product

Main Dimensions & Performance Data
d | 25 mm | Bore diameter |
D | 73 mm | Outside diameter |
C | 25 mm | Width, outer ring |
B2 | 36 mm | Width total |
B1 | 31 mm | Locking collar total width |
Cr | 14.000 N | Basic dynamic load rating, radial |
C0r | 7.800 N | Basic static load rating, radial |
Cur | 370 N | Fatigue load limit, radial |
1.000 N | Load carrying capacity (rubber interliner) | |
≈m | 0,27 kg | Weight |
Dimensions
D1 | 80 mm | Flange diameter |
C1 | 5 mm | Thickness of flange |
D2 | 46 mm | Flange diameter rubber interliner |
d3 | 37,5 mm | Outside diameter locking collar/locknut |
S2 | 12,5 mm | Distance raceway to rubber interliner flange side |
Calculation factors
f0 | 13,8 | Calculation factor |
Additional information
RAE25-XL-NPP | Bearing designation | |
Shore A | 80 ° | Hardness rubber interliner |


All
English

2017-10-28 | Katalog | SG 1 | Englisch
Radial Insert Ball Bearings and Housing Units
Recently viewed products

Wait to see recently viewed products