Select a different country or region to see content for your location.
United States
16:24:20 GMT+0000 (Coordinated Universal Time)



CRB20/76-XL
Radial insert ball bearing
Radial insert ball bearings CRB, with rubber interliner, location by eccentric locking collar, P seals on both sides
Replaces
CRB20/76
Preferred product

Main Dimensions & Performance Data
d | 20 mm | Bore diameter |
D | 77,5 mm | Outside diameter |
C | 25,4 mm | Width, outer ring |
B2 | 36 mm | Width total |
B1 | 31 mm | Locking collar total width |
Cr | 12.800 N | Basic dynamic load rating, radial |
C0r | 6.600 N | Basic static load rating, radial |
Cur | 315 N | Fatigue load limit, radial |
750 N | Load carrying capacity (rubber interliner) | |
≈m | 0,27 kg | Weight |
Dimensions
D1 | 80 mm | Flange diameter |
C1 | 5 mm | Thickness of flange |
D2 | 40 mm | Flange diameter rubber interliner |
d3 | 33 mm | Outside diameter locking collar/locknut |
S2 | 12,5 mm | Distance raceway to rubber interliner flange side |
Calculation factors
f0 | 13,1 | Calculation factor |
Additional information
RAE20-XL-NPP | Bearing designation | |
Shore A | 80 ° | Hardness rubber interliner |
Operating conditions for bearing CRB20/76-XL
In work for CRB20/76-XL
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-10-28 | Katalog | SG 1 | Englisch