Select a different country or region to see content for your location.
United States
00:56:02 GMT+0000 (Coordinated Universal Time)



BE35-XL
Radial insert ball bearing
Radial insert ball bearings BE, cylindrical outer ring, with steel aligning ring, P seals on both sides
Replaces
BE35
Preferred product

Main Dimensions & Performance Data
d | 35 mm | Bore diameter |
D | 80 mm | Outside diameter |
Cr | 25.500 N | Basic dynamic load rating, radial |
C0r | 15.300 N | Basic static load rating, radial |
Cur | 800 N | Fatigue load limit, radial |
≈m | 0,43 kg | Weight |
Dimensions
A | 21 mm | Width, outer ring |
C1 | 14,4 mm | Distance ring grooves |
0,2 mm | Upper distance ring groove tolerance | |
b | 1,9 mm | Width retaining slot |
0,3 mm | Nut width upper tolerance | |
D1 | 76,8 mm | Diameter of groove |
-0,5 mm | Nut diameter lower tolerance |
Calculation factors
f0 | 13,8 | Calculation factor |
Additional information
207-XL-NPP-B | Bearing designation |


All
English

2017-10-28 | Katalog | SG 1 | Englisch