Select a different country or region to see content for your location.
United States
23:09:09 GMT+0000 (Coordinated Universal Time)



211-XL-KRR
Deep groove ball bearing
Radial insert ball bearings 2..-KRR, cylindrical outer ring, inner ring for fit, R seals on both sides
Replaces
211-KRR

Main Dimensions & Performance Data
d | 55 mm | Bore diameter |
D | 100 mm | Outside diameter |
B | 36 mm | Width |
Cr | 43.500 N | Basic dynamic load rating, radial |
C0r | 29.000 N | Basic static load rating, radial |
≈m | 0,85 kg | Weight |
Dimensions
D1 | 85,9 mm | Outside diameter seal |
C | 21 mm | Width, outer ring |
C2 | 27,5 mm | Sealing total width |
d1 | 69,8 mm | Rib diameter inner ring |
Calculation factors
f0 | 14,2 | Calculation factor |


All
English

2017-10-28 | Katalog | SG 1 | Englisch
Radial Insert Ball Bearings and Housing Units
Recently viewed products

Wait to see recently viewed products