Select a different country or region to see content for your location.
United States
18:18:33 GMT+0000 (Coordinated Universal Time)



210-XL-KRR
Deep groove ball bearing
Radial insert ball bearings 2..-KRR, cylindrical outer ring, inner ring for fit, R seals on both sides
Replaces
210-KRR
Preferred product

Main Dimensions & Performance Data
d | 50 mm | Bore diameter |
D | 90 mm | Outside diameter |
B | 30 mm | Width |
Cr | 35.000 N | Basic dynamic load rating, radial |
C0r | 23.200 N | Basic static load rating, radial |
≈m | 0,57 kg | Weight |
Dimensions
D1 | 77,6 mm | Outside diameter seal |
C | 20 mm | Width, outer ring |
C2 | 24 mm | Sealing total width |
d1 | 62,8 mm | Rib diameter inner ring |
Calculation factors
f0 | 14,4 | Calculation factor |


All
English

2017-10-28 | Katalog | SG 1 | Englisch