Select a different country or region to see content for your location.
United States
22:45:14 GMT+0000 (Coordinated Universal Time)



208-XL-KRR-AH04
Deep groove ball bearing
Radial insert ball bearings 2..-KRR, cylindrical outer ring, inner ring for fit, R seals on both sides
Preferred product

Main Dimensions & Performance Data
d | 38,892 mm | Bore diameter |
D | 80 mm | Outside diameter |
B | 27,5 mm | Width |
Cr | 32.500 N | Basic dynamic load rating, radial |
C0r | 19.800 N | Basic static load rating, radial |
≈m | 0,48 kg | Weight |
Dimensions
D1 | 68,2 mm | Outside diameter seal |
C | 21 mm | Width, outer ring |
C2 | 21,2 mm | Sealing total width |
d1 | 52,3 mm | Rib diameter inner ring |
Calculation factors
f0 | 13,6 | Calculation factor |
Downloads:
Your current product variant
Sealing | KRR | Lip seals on both sides |
Characteristics


All
English

2017-10-28 | Katalog | SG 1 | Englisch
Radial Insert Ball Bearings and Housing Units
Recently viewed products

Wait to see recently viewed products