Select a different country or region to see content for your location.
United States
07:55:18 GMT+0000 (Coordinated Universal Time)


208-KRR-FA125
Deep groove ball bearing
Self-aligning deep groove ball bearings
Frequently bought together

Main Dimensions & Performance Data
d | 40 mm | Bore diameter |
D | 80 mm | Outside diameter |
B | 27 mm | Width |
Cr | 32.500 N | Basic dynamic load rating, radial |
C0r | 19.800 N | Basic static load rating, radial |
≈m | 0,45 kg | Weight |
Dimensions
D1 | 68,4 mm | Outside diameter seal |
C | 18 mm | Width, outer ring |
C2 | 19,8 mm | Sealing total width |
d1 | 52,27 mm | Rib diameter inner ring |
rmin | 1,1 mm | Minimum chamfer dimension |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads:
Your current product variant
Sealing | KRR | Lip seals on both sides |
Characteristics
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-10-28 | Katalog | SG 1 | Englisch