Select a different country or region to see content for your location.
United States
17:28:29 GMT+0000 (Coordinated Universal Time)



207-XL-KRR-AH03
Deep groove ball bearing
Radial insert ball bearings 2..-KRR, cylindrical outer ring, inner ring for fit, R seals on both sides
Preferred product

Main Dimensions & Performance Data
d | 35 mm | Bore diameter |
D | 72 mm | Outside diameter |
B | 25 mm | Width |
Cr | 25.500 N | Basic dynamic load rating, radial |
C0r | 15.300 N | Basic static load rating, radial |
≈m | 0,35 kg | Weight |
Dimensions
D1 | 60,3 mm | Outside diameter seal |
C | 17 mm | Width, outer ring |
C2 | 19,7 mm | Sealing total width |
d1 | 46,8 mm | Rib diameter inner ring |
Calculation factors
f0 | 13,8 | Calculation factor |


All
English

2017-10-28 | Katalog | SG 1 | Englisch