Select a different country or region to see content for your location.
United States
01:55:27 GMT+0000 (Coordinated Universal Time)



205-XL-KRR
Deep groove ball bearing
Radial insert ball bearings 2..-KRR, cylindrical outer ring, inner ring for fit, R seals on both sides
Replaces
205-KRR
Preferred product
Product information

Main Dimensions & Performance Data
d | 25 mm | Bore diameter |
D | 52 mm | Outside diameter |
B | 21 mm | Width |
Cr | 14.900 N | Basic dynamic load rating, radial |
C0r | 7.800 N | Basic static load rating, radial |
≈m | 0,158 kg | Weight |
Dimensions
D1 | 42,6 mm | Outside diameter seal |
C | 15 mm | Width, outer ring |
C2 | 16,7 mm | Sealing total width |
d1 | 33,8 mm | Rib diameter inner ring |
Calculation factors
f0 | 13,8 | Calculation factor |