Select a different country or region to see content for your location.
United States
16:51:01 GMT+0000 (Coordinated Universal Time)



202-XL-KRR
Deep groove ball bearing
Radial insert ball bearings 2..-KRR, cylindrical outer ring, inner ring for fit, R seals on both sides
Replaces
202-KRR
Preferred product

Main Dimensions & Performance Data
d | 15 mm | Bore diameter |
D | 35 mm | Outside diameter |
B | 14,4 mm | Width |
Cr | 8.100 N | Basic dynamic load rating, radial |
C0r | 3.700 N | Basic static load rating, radial |
≈m | 0,05 kg | Weight |
Dimensions
D1 | 28,8 mm | Outside diameter seal |
C | 11 mm | Width, outer ring |
C2 | 11 mm | Sealing total width |
d1 | 21,5 mm | Rib diameter inner ring |
Calculation factors
f0 | 13,1 | Calculation factor |


All
English

2017-10-28 | Katalog | SG 1 | Englisch
Radial Insert Ball Bearings and Housing Units
Recently viewed products

Wait to see recently viewed products