Select a different country or region to see content for your location.
United States
01:11:50 GMT+0000 (Coordinated Universal Time)


RSRD25-150-L0
Belt tension pulley
Belt tension pulleys RSRD..-L0, for round belts, steel cables and hemp ropes
Replaces
RSR D.25.150.LO
Preferred product

Main Dimensions & Performance Data
d | 25 mm | Bore diameter |
d | 0 mm | Upper tolerance |
d | -0,01 mm | Lower tolerance |
D1 | 133 mm | Raceway diameter idler pulley |
C1 | 24 mm | Width idler pulley |
Cr | 14.000 N | Basic dynamic load rating, radial |
C0r | 7.800 N | Basic static load rating, radial |
Cur | 410 N | Fatigue load limit, radial |
≈m | 0,78 kg | Weight |
Dimensions
D2 | 154 mm | Outside diameter idler pulley |
B | 21 mm | Width |
BL | 17 mm | Width idler pulley raceway |
Operating conditions for bearing RSRD25-150-L0
In work for RSRD25-150-L0
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


Recently viewed products

Wait to see recently viewed products