Select a different country or region to see content for your location.
United States
23:15:28 GMT+0000 (Coordinated Universal Time)


RSRA13-129-L0-L114
Belt tension pulley
Idler pulley units RSRA..-L0
Replaces
RSR A.13.129.LO FA112
Preferred product

Main Dimensions & Performance Data
d | 13 mm | Bore diameter |
d | 0,08 mm | Upper tolerance |
d | -0,05 mm | Lower tolerance |
D1 | 73,7 mm | Raceway diameter idler pulley |
C1 | 32 mm | Width idler pulley |
Cr | 10.100 N | Basic dynamic load rating, radial |
C0r | 4.750 N | Basic static load rating, radial |
Cur | 248 N | Fatigue load limit, radial |
≈m | 0,2 kg | Weight |
Mounting dimensions
a | 32 ° | Angle idler pulley raceway |
13, 17, 20, 22 | Vee belt size |
Dimensions
D2 | 129 mm | Outside diameter idler pulley |
B | 18,3 mm | Width |
BL | 22,1 mm | Width idler pulley raceway |

