Select a different country or region to see content for your location.
United States
00:53:15 GMT+0000 (Coordinated Universal Time)



QJ312-XL-MPA-C3
Four-point contact bearing
Four point contact bearing QJ3..-XL-MPA, X-life, solid brass cage
Replaces
QJ312-MPA-C3
Preferred product


Main Dimensions & Performance Data
d | 60 mm | Bore diameter |
D | 130 mm | Outside diameter |
B | 31 mm | Width |
Cr | 152.000 N | Basic dynamic load rating, radial |
C0r | 126.000 N | Basic static load rating, radial |
Cur | 9.200 N | Fatigue load limit, radial |
nG | 10.400 1/min | Limiting speed |
nϑr | 4.700 1/min | Reference speed |
≈m | 2,11 kg | Weight |
Mounting dimensions
da min | 72 mm | Minimum diameter shaft shoulder |
Da max | 118 mm | Maximum diameter of housing shoulder |
ra max | 2,1 mm | Maximum fillet radius |
Dimensions
rmin | 2,1 mm | Minimum chamfer dimension |
D1 | 106,9 mm | Shoulder diameter outer ring |
d1 | 84,24 mm | Shoulder diameter inner ring |
a | 66,5 mm | Distance between the apexes of the pressure cones |
α | 35 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2015-02-13 | Broschüre | OVL | Englisch
Four-Point Contact Ball Bearings

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products