Select a different country or region to see content for your location.
United States
07:24:06 GMT+0000 (Coordinated Universal Time)



QJ215-XL-N2-MPA
Four-point contact bearing
Four point contact bearing QJ2..-XL-N2-MPA, X-life, holding grooves, solid brass cage
Replaces
QJ215-N2-MPA
Frequently bought together


Main Dimensions & Performance Data
d | 75 mm | Bore diameter |
D | 130 mm | Outside diameter |
B | 25 mm | Width |
Cr | 123.000 N | Basic dynamic load rating, radial |
C0r | 122.000 N | Basic static load rating, radial |
Cur | 8.800 N | Fatigue load limit, radial |
nG | 10.200 1/min | Limiting speed |
nϑr | 4.550 1/min | Reference speed |
≈m | 1,425 kg | Weight |
Mounting dimensions
da min | 84 mm | Minimum diameter shaft shoulder |
Da max | 121 mm | Maximum diameter of housing shoulder |
ra max | 1,5 mm | Maximum fillet radius |
Dimensions
rmin | 1,5 mm | Minimum chamfer dimension |
D1 | 111,5 mm | Shoulder diameter outer ring |
d1 | 93,86 mm | Shoulder diameter inner ring |
a | 71,8 mm | Distance between the apexes of the pressure cones |
an | 6,5 mm | Hight retaining slot |
bn | 6,5 mm | Width retaining slot |
rn | 0,5 mm | Radius retaining slot |
45 ° | Angle retaining slot | |
α | 35 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2015-02-13 | Broschüre | OVL | Englisch
Four-Point Contact Ball Bearings

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch