Select a different country or region to see content for your location.
United States
08:02:07 GMT+0000 (Coordinated Universal Time)


QJ1264-N2-MPA
Four-point contact bearing
Four point contact bearing QJ12..-N2-MPA, holding grooves, solid brass cage
Remanufacturable
Frequently bought together


Main Dimensions & Performance Data
d | 320 mm | Bore diameter |
D | 580 mm | Outside diameter |
B | 105 mm | Width |
Cr | 990.000 N | Basic dynamic load rating, radial |
C0r | 2.110.000 N | Basic static load rating, radial |
Cur | 55.000 N | Fatigue load limit, radial |
nG | 1.900 1/min | Limiting speed |
nϑr | 930 1/min | Reference speed |
≈m | 128,6 kg | Weight |
Mounting dimensions
da min | 340 mm | Minimum diameter shaft shoulder |
Da max | 560 mm | Maximum diameter of housing shoulder |
ra max | 4 mm | Maximum fillet radius |
Dimensions
rmin | 5 mm | Minimum chamfer dimension |
D1 | 488,1 mm | Shoulder diameter outer ring |
d1 | 415,9 mm | Shoulder diameter inner ring |
a | 450 mm | Distance between the apexes of the pressure cones |
an | 20 mm | Hight retaining slot |
bn | 15,5 mm | Width retaining slot |
rn | 3 mm | Radius retaining slot |
45 ° | Angle retaining slot | |
α | 45 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Your current product variant
Design, bearing outer ring | N2 | Two retaining grooves in the outer ring on one side |
Cage | MPA | Solid brass cage, outer ring guided |
Tolerance class | PN | Tolerance class PN, acc. to DIN 620 |
Dimensional / heat stabilization | S1 | Rings dimensional stabilized up to 200° |
Axial internal clearance | CN | Group N (CN) |
Characteristics
Operating conditions for bearing QJ1264-N2-MPA
New
CO₂e caused by friction during operation
Schaeffler now offers comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating TemperatureElectricity in EU new_badge
Energy source8766 h new_badge
Operating time20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
For Operation new_badge info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch