Select a different country or region to see content for your location.
United States
21:23:47 GMT+0000 (Coordinated Universal Time)


QJ1240-N2-MPA-J30PD-C3
Four-point contact bearing
Four point contact bearing QJ12..-N2-MPA, holding grooves, solid brass cage


Main Dimensions & Performance Data
d | 200 mm | Bore diameter |
D | 360 mm | Outside diameter |
B | 70 mm | Width |
Cr | 520.000 N | Basic dynamic load rating, radial |
C0r | 860.000 N | Basic static load rating, radial |
Cur | 29.000 N | Fatigue load limit, radial |
nG | 3.200 1/min | Limiting speed |
nϑr | 1.770 1/min | Reference speed |
≈m | 32 kg | Weight |
Mounting dimensions
da min | 217 mm | Minimum diameter shaft shoulder |
Da max | 343 mm | Maximum diameter of housing shoulder |
ra max | 3 mm | Maximum fillet radius |
Dimensions
rmin | 4 mm | Minimum chamfer dimension |
D1 | 303,5 mm | Shoulder diameter outer ring |
d1 | 259,1 mm | Shoulder diameter inner ring |
a | 280 mm | Distance between the apexes of the pressure cones |
an | 12,7 mm | Hight retaining slot |
bn | 10,5 mm | Width retaining slot |
rn | 2 mm | Radius retaining slot |
45 ° | Angle retaining slot | |
α | 45 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Downloads:
Your current product variant
Design, bearing outer ring | N2 | Two retaining grooves in the outer ring on one side |
Cage | MPA | Solid brass cage, outer ring guided |
Tolerance class | PN | Tolerance class PN, acc. to DIN 620 |
Dimensional / heat stabilization | S1 | Rings dimensional stabilized up to 200° |
Coating | J30## | Bearing or components burnished |
Axial internal clearance | C3 | Group 3 (C3), bigger than CN |
Characteristics