Select a different country or region to see content for your location.
United States
07:07:22 GMT+0000 (Coordinated Universal Time)


QJ1076-N2-MPA
Four-point contact bearing
Four point contact bearing QJ10..-N2-MPA, holding grooves, solid brass cage
Remanufacturable
Replaces
QJ1076N2MPA
Frequently bought together


Main Dimensions & Performance Data
d | 380 mm | Bore diameter |
D | 560 mm | Outside diameter |
B | 82 mm | Width |
Cr | 790.000 N | Basic dynamic load rating, radial |
C0r | 1.820.000 N | Basic static load rating, radial |
Cur | 46.000 N | Fatigue load limit, radial |
nG | 1.900 1/min | Limiting speed |
nϑr | 840 1/min | Reference speed |
≈m | 73,8 kg | Weight |
Mounting dimensions
da min | 398 mm | Minimum diameter shaft shoulder |
Da max | 542 mm | Maximum diameter of housing shoulder |
ra max | 4 mm | Maximum fillet radius |
Dimensions
rmin | 5 mm | Minimum chamfer dimension |
D1 | 499 mm | Shoulder diameter outer ring |
d1 | 443,9 mm | Shoulder diameter inner ring |
a | 329,1 mm | Distance between the apexes of the pressure cones |
an | 15 mm | Hight retaining slot |
bn | 12,5 mm | Width retaining slot |
rn | 2,5 mm | Radius retaining slot |
45 ° | Angle retaining slot | |
α | 35 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Your current product variant
Design, bearing outer ring | N2 | Two retaining grooves in the outer ring on one side |
Cage | MPA | Solid brass cage, outer ring guided |
Tolerance class | PN | Tolerance class PN, acc. to DIN 620 |
Dimensional / heat stabilization | S1 | Rings dimensional stabilized up to 200° |
Axial internal clearance | CN | Group N (CN) |
Characteristics
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
