Select a different country or region to see content for your location.
United States
22:07:53 GMT+0000 (Coordinated Universal Time)


QJ1068-MPA-C3
Four-point contact bearing
Four point contact bearing QJ10..-MPA, solid brass cage
Remanufacturable
Replaces
QJ1068MPA.C3
Preferred product
Frequently bought together


Main Dimensions & Performance Data
d | 340 mm | Bore diameter |
D | 520 mm | Outside diameter |
B | 82 mm | Width |
Cr | 760.000 N | Basic dynamic load rating, radial |
C0r | 1.640.000 N | Basic static load rating, radial |
Cur | 44.000 N | Fatigue load limit, radial |
nG | 2.070 1/min | Limiting speed |
nϑr | 960 1/min | Reference speed |
≈m | 67,5 kg | Weight |
Mounting dimensions
da min | 358 mm | Minimum diameter shaft shoulder |
Da max | 502 mm | Maximum diameter of housing shoulder |
ra max | 4 mm | Maximum fillet radius |
Dimensions
rmin | 5 mm | Minimum chamfer dimension |
D1 | 459 mm | Shoulder diameter outer ring |
d1 | 403,75 mm | Shoulder diameter inner ring |
a | 301,1 mm | Distance between the apexes of the pressure cones |
α | 35 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch