Select a different country or region to see content for your location.
United States
00:06:33 GMT+0000 (Coordinated Universal Time)


QJ1048-N1-MPA-C3
Four-point contact bearing
Four point contact bearing QJ10..-N1-MPA, holding groove, solid brass cage
Replaces
QJ1048N1MPA.C3


Main Dimensions & Performance Data
d | 240 mm | Bore diameter |
D | 360 mm | Outside diameter |
B | 56 mm | Width |
Cr | 450.000 N | Basic dynamic load rating, radial |
C0r | 790.000 N | Basic static load rating, radial |
Cur | 25.500 N | Fatigue load limit, radial |
nG | 3.050 1/min | Limiting speed |
nϑr | 1.530 1/min | Reference speed |
≈m | 21,4 kg | Weight |
Mounting dimensions
da min | 252 mm | Minimum diameter shaft shoulder |
Da max | 348 mm | Maximum diameter of housing shoulder |
ra max | 2,5 mm | Maximum fillet radius |
Dimensions
rmin | 3 mm | Minimum chamfer dimension |
D1 | 319,6 mm | Shoulder diameter outer ring |
d1 | 282,25 mm | Shoulder diameter inner ring |
a | 210,1 mm | Distance between the apexes of the pressure cones |
an | 12,7 mm | Hight retaining slot |
bn | 10,5 mm | Width retaining slot |
rn | 2 mm | Radius retaining slot |
45 ° | Angle retaining slot | |
α | 35 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Downloads:
Your current product variant
Design, bearing outer ring | N1 | One retaining groove in the outer ring |
Cage | Solid brass cage, outer ring guided | Solid brass cage, outer ring guided |
Tolerance class | PN | Tolerance class PN, acc. to DIN 620 |
Dimensional / heat stabilization | S1 | Rings dimensional stabilized up to 200° |
Axial internal clearance | C3 | Group 3 (C3), bigger than CN |
Characteristics
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products