Select a different country or region to see content for your location.
United States
21:23:40 GMT+0000 (Coordinated Universal Time)


QJ1040-MPA
Four-point contact bearing
Four point contact bearing QJ10..-MPA, solid brass cage
Replaces
QJ1040MPA
Frequently bought together


Main Dimensions & Performance Data
d | 200 mm | Bore diameter |
D | 310 mm | Outside diameter |
B | 51 mm | Width |
Cr | 390.000 N | Basic dynamic load rating, radial |
C0r | 620.000 N | Basic static load rating, radial |
Cur | 22.000 N | Fatigue load limit, radial |
nG | 3.600 1/min | Limiting speed |
nϑr | 1.890 1/min | Reference speed |
≈m | 15 kg | Weight |
Mounting dimensions
da min | 210,2 mm | Minimum diameter shaft shoulder |
Da max | 299,8 mm | Maximum diameter of housing shoulder |
ra max | 2,1 mm | Maximum fillet radius |
Dimensions
rmin | 2,1 mm | Minimum chamfer dimension |
D1 | 271,5 mm | Shoulder diameter outer ring |
d1 | 238,88 mm | Shoulder diameter inner ring |
a | 178,6 mm | Distance between the apexes of the pressure cones |
α | 35 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Operating conditions for bearing QJ1040-MPA
New
CO₂e caused by friction during operation
Schaeffler now offers comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating TemperatureElectricity in EU new_badge
Energy source8766 h new_badge
Operating time20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
For Operation new_badge info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
