Select a different country or region to see content for your location.
United States
21:56:54 GMT+0000 (Coordinated Universal Time)


S6004-2Z>N
Deep groove ball bearing
Deep groove ball bearing S60..-2Z, corrosion-resistant materials, single row, shields, steel sheet metal cage
Frequently bought together


Main Dimensions & Performance Data
d | 20 mm | Bore diameter |
D | 42 mm | Outside diameter |
B | 12 mm | Width |
Cr | 10.000 N | Basic dynamic load rating, radial |
C0r | 5.000 N | Basic static load rating, radial |
Cur | 310 N | Fatigue load limit, radial |
nG | 21.100 1/min | Limiting speed |
nϑr | 18.200 1/min | Reference speed |
≈m | 69 g | Weight |
Mounting dimensions
da min | 23,2 mm | Minimum diameter shaft shoulder |
Da max | 38,8 mm | Maximum diameter of housing shoulder |
ra max | 0,6 mm | Maximum fillet radius |
Dimensions
rmin | 0,6 mm | Minimum chamfer dimension |
D1 | 35 mm | Shoulder diameter outer ring |
D2 | 37 mm | Caliber diameter outer ring |
d1 | 26,9 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
f0 | 13,8 | Calculation factor |
Downloads:
Your current product variant
Version code | >N | Not marked on bearing |
Material Bearing | S | Stainless steel |
Sealing | 2Z | Non-contact shield on both sides |
Cage | JN | Steel sheet metal |
Tolerance class | PN | Normal (PN) |
Dimensional / heat stabilization | SN | Rings dimensional stabilized up to 120° |
Lubricant | Lubricating grease | |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Bore type | Z | Cylindrical |
Characteristics
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
