Select a different country or region to see content for your location.
United States
09:47:49 GMT+0000 (Coordinated Universal Time)


HC6208-2Z-C3
Deep groove ball bearing
Deep groove ball bearing HC63..-2Z, Hybrid bearing, single row, shields, steel sheet metal cage
Frequently bought together


Main Dimensions & Performance Data
d | 40 mm | Bore diameter |
D | 80 mm | Outside diameter |
B | 18 mm | Width |
Cr | 34.000 N | Basic dynamic load rating, radial |
C0r | 19.900 N | Basic static load rating, radial |
Cur | 790 N | Fatigue load limit, radial |
nG | 12.500 1/min | Limiting speed |
nϑr | 10.300 1/min | Reference speed |
≈m | 0,335 kg | Weight |
Mounting dimensions
da min | 47 mm | Minimum diameter shaft shoulder |
Da max | 73 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum fillet radius |
Dimensions
rmin | 1,1 mm | Minimum chamfer dimension |
D1 | 67,6 mm | Shoulder diameter outer ring |
D2 | 70,36 mm | Caliber diameter outer ring |
d1 | 52,95 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
f0 | 15,6 | Calculation factor |
Downloads:
Your current product variant
Material Bearing | HC | Hybrid bearing, rolling elements ceramic, bearing rings made of steel |
Sealing | 2Z | Non-contact shield on both sides |
Cage | JN | Steel sheet metal |
Tolerance class | PN | Normal (PN) |
Dimensional / heat stabilization | SN | Rings dimensional stabilized up to 120° |
Lubricant | GA13 | Ball bearing and insert bearing grease |
Radial internal clearance | C3 (Group 3) | Internal clearance larger than CN |
Bore type | Z | Cylindrical |
Characteristics


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch