Select a different country or region to see content for your location.
United States
12:19:36 GMT+0000 (Coordinated Universal Time)


F606-2Z-HLC
Deep groove ball bearing
Deep groove ball bearing F60..-2Z, single row, with flange, shields, steel sheet metal cage

Main Dimensions & Performance Data
d | 6 mm | Bore diameter |
D | 17 mm | Outside diameter |
B | 6 mm | Width |
Cr | 2.260 N | Basic dynamic load rating, radial |
C0r | 838 N | Basic static load rating, radial |
Cur | 52 N | Fatigue load limit, radial |
nG | 48.000 1/min | Limiting speed |
nϑr | 41.000 1/min | Reference speed |
≈m | 7,42 g | Weight |
Dimensions
rmin | 0,3 mm | Minimum chamfer dimension |
D1 | 13,75 mm | Shoulder diameter outer ring |
D2 | 14,8 mm | Caliber diameter outer ring |
d1 | 8,92 mm | Shoulder diameter inner ring |
d2 | 8,2 mm | Caliber diameter inner ring |
Bf | 1,2 mm | Width flange |
Df | 19 mm | Outer diameter flange |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
f0 | 11,4 | Calculation factor |
Downloads:
Your current product variant
Logistical code | HLC | - |
Cage | JN | Steel sheet metal |
Design, bearing outer ring | F | Flange |
Sealing | 2Z | Non-contact shield on both sides |
Tolerance class | PN | Normal (PN) |
Dimensional / heat stabilization | SN | Rings dimensional stabilized up to 120° |
Lubricant | Lubricating grease | |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Characteristics
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.