Select a different country or region to see content for your location.
United States
03:42:45 GMT+0000 (Coordinated Universal Time)


696-2Z>N
Deep groove ball bearing
Deep groove ball bearing 69..-2Z, single row, shields, steel sheet metal cage
Preferred product


Main Dimensions & Performance Data
d | 6 mm | Bore diameter |
D | 15 mm | Outside diameter |
B | 5 mm | Width |
Cr | 1.340 N | Basic dynamic load rating, radial |
C0r | 517 N | Basic static load rating, radial |
Cur | 14,1 N | Fatigue load limit, radial |
nG | 57.000 1/min | Limiting speed |
≈m | 4 g | Weight |
Mounting dimensions
da min | 7,4 mm | Minimum diameter shaft shoulder |
Da max | 13,6 mm | Maximum diameter of housing shoulder |
Dimensions
rmin | 0,2 mm | Minimum chamfer dimension |
D2 | 13 mm | Caliber diameter outer ring |
d2 | 7,5 mm | Caliber diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
f0 | 6,8 | Calculation factor |
Downloads:
Your current product variant
Version code | >N | Not marked on bearing |
Sealing | 2Z | Non-contact shield on both sides |
Cage | JN | Steel sheet metal |
Tolerance class | PN | Normal (PN) |
Dimensional / heat stabilization | SN | Rings dimensional stabilized up to 120° |
Lubricant | Lubricating grease | |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Bore type | Z | Cylindrical |
Characteristics


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch