Select a different country or region to see content for your location.
United States
01:47:35 GMT+0000 (Coordinated Universal Time)


6414-M-C4
Deep groove ball bearing
Deep groove ball bearing 64..-M, single row, solid brass cage
Replaces
6414M.C4


Main Dimensions & Performance Data
d | 70 mm | Bore diameter |
D | 180 mm | Outside diameter |
B | 42 mm | Width |
Cr | 141.000 N | Basic dynamic load rating, radial |
C0r | 97.000 N | Basic static load rating, radial |
Cur | 6.000 N | Fatigue load limit, radial |
nG | 6.600 1/min | Limiting speed |
nϑr | 5.200 1/min | Reference speed |
≈m | 5,81 kg | Weight |
Mounting dimensions
da min | 86 mm | Minimum diameter shaft shoulder |
Da max | 164 mm | Maximum diameter of housing shoulder |
ra max | 2,5 mm | Maximum fillet radius |
Dimensions
rmin | 3 mm | Minimum chamfer dimension |
D1 | 151,58 mm | Shoulder diameter outer ring |
d1 | 114,38 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
f0 | 13,3 | Calculation factor |
Downloads:
Your current product variant
Sealing | Without | Not sealed |
Cage | M | Solid brass cage, rolling element guided |
Tolerance class | PN | Normal (PN) |
Dimensional / heat stabilization | S0 | Rings dimensional stabilized up to 150° |
Lubricant | Without | Bearing not greased |
Radial internal clearance | C4 (Group 4) | Internal clearance larger than C3 |
Bore type | Z | Cylindrical |
Characteristics
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch