Select a different country or region to see content for your location.
United States
01:59:14 GMT+0000 (Coordinated Universal Time)


6409-C
Deep groove ball bearing
Deep groove ball bearing 64..-C, single row, Generation C, steel sheet metal cage
Preferred product


Main Dimensions & Performance Data
d | 45 mm | Bore diameter |
D | 120 mm | Outside diameter |
B | 29 mm | Width |
Cr | 83.000 N | Basic dynamic load rating, radial |
C0r | 47.500 N | Basic static load rating, radial |
Cur | 3.300 N | Fatigue load limit, radial |
nG | 8.500 1/min | Limiting speed |
nϑr | 7.100 1/min | Reference speed |
≈m | 1,48 kg | Weight |
Mounting dimensions
da min | 58 mm | Minimum diameter shaft shoulder |
Da max | 107 mm | Maximum diameter of housing shoulder |
ra max | 2 mm | Maximum fillet radius |
Dimensions
rmin | 2 mm | Minimum chamfer dimension |
D1 | 102,15 mm | Shoulder diameter outer ring |
D2 | 105,3 mm | Caliber diameter outer ring |
d1 | 74,7 mm | Shoulder diameter inner ring |
d2 | 72,54 mm | Caliber diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
f0 | 12,9 | Calculation factor |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products